We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
6/16A-Socket-3 Pin-ISI Combine-2 Module-Grey
Product Code
676305
6/16A-Socket-3 Pin-ISI Combine-2 Module-Grey
Special Price
₹ 284.00
Regular Price
₹ 438.00
Legrand Mylinc-6/16A-Socket-3 Pin-ISI Combine-2 Module-Grey
Product Code | 676305 |
---|---|
Color | Grey |
Product Finished | Matt Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Front Cover : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Socket Base : Polypropylene FR • Electricals Characteristics Voltage : 240V AC Current : 16A Self - extinguishing : 850° C / 30 s. |
Product features |
• 6/16A 3 Pin combined shutter socket 2M |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Office; Hotels; Hospital; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions