We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-RJ45-5E UTP-Type Toolless IDC-1 Module-White
The Living Now range product with CAT number KW4279C5E is a Category 5e RJ45 socket designed for high-speed data transmission, including Gigabit Ethernet. It supports various cable connectors such as RJ11, RJ12, and RJ45, with compatibility for solid and stranded conductors ranging from 0.4 to 0.65 mm (AWG 22 to 26). The socket features a tool-free locking nut for easy re-wiring and ensures optimal performance by maintaining a pair-breakage distance of 13 mm. It is made from durable materials like polycarbonate and ABS, offering halogen-free, UV-resistant, and self-extinguishing properties. The product complies with IEC standards for PoE support up to 90W and is available in three colors: white, sand, and black.
| Product Code | KW4279C5E |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 22 |
| Product features |
RJ45 Cat 5e and Cat 6: Data rate up to 1 GigaBit/s. This allows you to download a 1 GigaBytes file in 8 seconds. |
| Country of Origin | France |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
