We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 5E-UTP-Tooless Type IDC-1 Module-Sand
The Living Now range product with CAT number KM4279C5E is a Category 5e RJ45 socket designed for high-speed transmission, including Gigabit Ethernet. It supports cable connectors such as RJ11, RJ12, and RJ45, and accommodates solid and stranded conductors ranging from 0.4 to 0.65 mm (AWG 22 to 26) with polyethylene insulation of 0.85 to 1.7 mm diameter. The socket features double color-coded terminals (T568A and T568B) for easy installation and re-wiring without specific tools. It offers mechanical characteristics like impact resistance (IK03), penetration protection (IP20), and endurance for up to 2500 plug insertions/withdrawals. Made of halogen-free, UV-resistant materials, it is self-extinguishing and compliant with PoE standards up to 90W. Available in sand color, it is part of a modular system requiring frames and plates for installation.
| Product Code | KM4279C5E |
|---|---|
| Color | Sand |
| Product Finished | Matt Sand |
| Product Width (mm) | 22 |
| Product features |
RJ45 Cat 5e and Cat 6: Data rate up to 1 GigaBit/s. This allows you to download a 1 GigaBytes file in 8 seconds. |
| Country of Origin | France |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
