We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover with Bell Symbols-1 Module-Sand
Product Code
KM01D
Special Price
₹ 277.00
Regular Price
₹ 378.00
The Living Now range product with CAT number KM01D is a 1-module switch cover designed specifically for bell applications. It is part of the fixed and movable covers category, featuring a sand-colored finish (KM) that blends seamlessly with modern interiors. Crafted from halogen-free, UV-resistant materials, the cover ensures durability and safety. It is self-extinguishing at 650°C for 30 seconds, meeting stringent safety standards. The product is easy to clean using a cloth, avoiding harsh chemicals like acetone or tar removers.
| Product Code | KM01D |
|---|---|
| Color | Sand |
| Product Finished | Matt Sand |
| Product Width (mm) | 22 |
| Product features |
Sand technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions















