We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover for Bell Symbol-1 Module-White
Product Code
KW01D
Special Price
₹ 230.00
Regular Price
₹ 312.00
The Living Now range product with CAT number KW01D is a 1-module switch cover designed specifically for bell applications. It is part of the fixed and movable covers range, offering functionality and aesthetic appeal. Available in three colors—white, sand, and black—the cover is made from halogen-free and UV-resistant materials, ensuring durability and safety. It is self-extinguishing at 650°C for 30 seconds and supports a storage temperature range of -10°C to +70°C and a usage temperature range of -5°C to +50°C.
| Product Code | KW01D |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 22 |
| Product features |
White technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions















