Living Now - UI

Living Now-Cover with Bell Symbol-2 Module-Black

Available Colors
Product Code
KG01M2D
Special Price ₹ 438.00 31% off
Regular Price ₹ 638

The Living Now range product with CAT number KG01M2D is a switch cover designed for 2-module configurations, specifically categorized as the "BELL" variant. This product is part of the Living Now series, which emphasizes both functionality and aesthetic appeal. Available in black (KG), it features a modern design that seamlessly integrates into various interior environments. The cover is halogen-free, UV-resistant, and self-extinguishing, ensuring safety and durability. It is engineered for easy installation and compatibility with corresponding mechanisms, providing reliable performance for bell control applications. The product adheres to high standards of quality and is suitable for residential and commercial use. For maintenance, surface cleaning with a cloth is recommended, avoiding harsh chemicals like acetone or tar removers. This cover is part of a comprehensive range that includes various configurations to meet diverse user needs.

More About the Product
Product Code KG01M2D
Color Black
Product Finished Matt Black
Product Width (mm) 45
Product features
Black technopolymer cover with satin finish and silky feel.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover with Bell Symbol-2 Module-Black
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support