We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Cover for Traditional and IOT Switch-2Module-White
The Living Now range product with CAT number KW01M2D is a switch cover designed for 2 modules, specifically for bell functionality. It is part of the fixed and movable covers category, offering aesthetic and functional enhancements to Living Now devices. Available in three color codes—White (KW), Sand (KM), and Black (KG)—it ensures compatibility with various design preferences. The cover is crafted with halogen-free, UV-resistant materials and features self-extinguishing properties for safety. It is suitable for use in environments with storage temperatures ranging from -10°C to +70°C and operational temperatures from -5°C to +50°C.
| Product Code | KW01M2D |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 45 |
| Product features |
White technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
