Living Now - UI

Living Now-Cover Plate-4 Module-White

Product Code
KA4804KW
Special Price ₹ 573.00 Regular Price ₹ 776.00

The Living Now range cover plate with CAT number KA4804KW is a 4-module cover plate in the "White" finish, made from techno polymer material. It is designed for durability and aesthetic appeal, offering compatibility with various system requirements. This cover plate is part of the Living Now series, which combines innovative design with functionality, ensuring a seamless integration into modern electrical systems.

More Information
Product Code KA4804KW
Color White
Product Finished White
Product Width (mm) 147.5
Product features
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover Plate-4 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions