We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover Plate-4 Module-Ice
Available Colors
Product Code
KA4804DW
Special Price
₹ 1,232.00
34% off
Regular Price
₹ 1,860
The Living Now range cover plate with CAT number KA4804DW is a 4-module cover plate in the "Ice" finish, made from techno polymer material. It features a sleek and modern design, offering durability and aesthetic appeal. This cover plate is part of the Living Now series, which combines innovative design with functionality, ensuring compatibility with various system requirements.
| Product Code | KA4804DW |
|---|---|
| Color | Ice |
| Product Finished | Ice |
| Product Width (mm) | 147.5 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature: - 10°C to + 70°CUse temperature: - 5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Product Weight (in gms) | 62.25 |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
