Living Now - UI

Living Now-Cover Plate-3 Module-White

Product Code
KA4803KW
Special Price ₹ 525.00 Regular Price ₹ 712.00

The Living Now range cover plate with CAT number KA4803KW is a white-colored cover plate designed for 3-module configurations. Made from techno polymer material, it offers durability and a sleek satin finish for a pleasant feel. As part of the Living Now series, it ensures compatibility with modular systems and traditional installations, making it a versatile and stylish choice for residential and commercial spaces.

More Information
Product Code KA4803KW
Color White
Product Finished White
Product Width (mm) 125
Product features
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Product Weight (in gms) 42.35
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover Plate-3 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions