Living Now - UI

Living Now-Cover Plate-3 Module-Steel

Product Code
KA4803ZG
Special Price ₹ 3,965.00 Regular Price ₹ 5,378.00

The Living Now range cover plate with CAT number KA4803ZG is a "Steel"-colored cover plate designed for 3-module configurations. Made from metal, it features a durable and modern finish, adding a sleek and industrial aesthetic to any space. As part of the Living Now series, it ensures compatibility with modular systems and traditional installations, making it a versatile and stylish choice for both residential and commercial environments.

More Information
Product Code KA4803ZG
Color Steel
Product Finished Steel
Product Width (mm) 125
Product features
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover Plate-3 Module-Steel
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions