We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Cover for Wireless Wake Up/Sleep Scenario Control-2 Module-Black
The Living Now range product with CAT number KG41M2 is a wireless sleep and wake-up control cover designed for 2 modules. It is part of the fixed and movable covers category, offering functionality for activating sleep and wake-up scenarios. The cover is available in three colors: White (KW), Sand (KM), and Black (KG), ensuring aesthetic compatibility with various interiors. Crafted with halogen-free, UV-resistant materials, it is self-extinguishing at 650°C for 30 seconds, providing enhanced safety. The product dimensions are 86 mm (A), 45 mm (B), and 7 mm (C), making it compact and ergonomic.
| Product Code | KG41M2 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 45 |
| Product features |
Black technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
