We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - IOT
Living Now-Cover for Wireless Wake Up/Sleep Scenario Control-2 Module-White
Product Code
KW41M2
Special Price
₹ 488.00
38% off
Regular Price
₹ 784
The Living Now range product with CAT number KW41M2 is a wireless control cover designed for Wake Up/Sleep scenarios. It features two buttons for activating customizable scenarios via the Home + Control app. The cover is available in three colors—White (KW), Sand (KM), and Black (KG)—and includes an integrated LED for low battery indication. It is powered by a 3V CR2032 battery with an 8-year autonomy and supports surface installation using repositionable self-adhesive fixings.
| Product Code | KW41M2 |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 45 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature: - 10°C to + 70°CUse temperature: - 5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
