We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - IOT
Living Now-Cover for Wireless Home/Away Scenario-2 Module-Sand
Product Code
KM40M2
Special Price
₹ 467.00
Regular Price
₹ 632.00
The Living Now range product with CAT number KM40M2 is a sand-colored wireless cover designed for the Home/Away control module. It is part of the fixed and movable covers range, offering compatibility with wireless Home/Away scenarios for seamless integration into smart home systems. Constructed from halogen-free and UV-resistant materials, the cover ensures durability and safety. It is self-extinguishing at 650°C for 30 seconds and supports a storage temperature range of -10°C to +70°C and a usage temperature range of -5°C to +50°C.
| Product Code | KM40M2 |
|---|---|
| Color | Sand |
| Product Finished | Matt Sand |
| Product Width (mm) | 45 |
| Product features |
Sand technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions















