We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - IOT
Living Now-Cover for Wireless Home/Away Scenario-2 Module-Black
Product Code
KG40M2
Special Price
₹ 467.00
Regular Price
₹ 632.00
The Living Now range product with CAT number KG40M2 is a wireless home and away cover designed for 2 modules. It is part of the fixed and movable covers category, offering functionality and compatibility with modern installations. The cover is available in three color options: White (KW), Sand (KM), and Black (KG), ensuring aesthetic versatility. It is crafted with halogen-free, UV-resistant materials and is self-extinguishing at 650°C for 30 seconds, providing enhanced safety and durability. The product dimensions are 86 mm (A), 45 mm (B), and 7 mm (C), making it compact and ergonomic.
| Product Code | KG40M2 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 45 |
| Product features |
Black technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions















