We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover for Plate-1 Module-Sand
Product Code
KM02
Special Price
₹ 104.00
Regular Price
₹ 173.00
The Living Now range product with CAT number KM02 is a sand-colored blank pole cover designed for 1-module applications. It is part of the fixed and movable covers range, offering a sleek and modern aesthetic. Made from halogen-free and UV-resistant materials, it ensures durability and safety. The cover is self-extinguishing at 650°C for 30 seconds and supports a storage temperature range of -10°C to +70°C and a usage temperature range of -5°C to +50°C.
Product Code | KM02 |
---|---|
Color | Sand |
Product Finished | Matt Sand |
Product Width (mm) | 22 |
Product features |
Sand technopolymer cover with satin finish and silky feel. |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
Warranty | No Warranty |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions