We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover for Indian Standard Switches-1 Module-white
Product Code
KW02
Special Price
₹ 104.00
Regular Price
₹ 140.00
The Living Now range product with CAT number KW02 is a blank pole cover designed for 1-module configurations, offering a sleek and functional solution for unused switch slots. It is part of the Fixed and Movable Covers category and is available in three color options—White (KW), Sand (KM), and Black (KG)—to complement various interior designs. Crafted from halogen-free, UV-resistant materials, the cover is self-extinguishing at 650°C for enhanced safety. It is suitable for environments with storage temperatures ranging from -10°C to +70°C and operational temperatures from -5°C to +50°C.
| Product Code | KW02 |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 22 |
| Product features |
White technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions















