We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover for Bell and Buzzer-1 Module-Sand
Product Code
KM15
Special Price
₹ 296.00
34% off
Regular Price
₹ 446
The Living Now range product with CAT number KM15 is a sand-colored cover designed for use with buzzers and bronze bells. It is compatible with various acoustic signal devices, including 12 Vac, 127 Vac, and 230 Vac models, ensuring versatility in applications. Constructed from halogen-free and UV-resistant materials, it offers durability and safety. The cover is self-extinguishing at 650°C for 30 seconds and supports a storage temperature range of -10°C to +70°C and a usage temperature range of -5°C to +50°C.
| Product Code | KM15 |
|---|---|
| Color | Sand |
| Product Finished | Matt Sand |
| Product Width (mm) | 22 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature:-10°C to + 70°CUse temperature:-5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
