We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Cover for Bell and Buzzer-1 Module-Black
The Living Now range product with CAT number KG15 is a fixed and movable cover designed for 1-module configurations, specifically for ring-bell applications. Available in black (KG), it combines functionality with a sleek aesthetic, making it suitable for residential and commercial environments. The cover is halogen-free, UV-resistant, and self-extinguishing, ensuring safety and durability. With dimensions of 86 mm x 22 mm x 7 mm, it is compact and easy to install. For cleaning, surface maintenance with a cloth is recommended, avoiding harsh chemicals like acetone or tar removers. This product adheres to high standards of quality and performance.
| Product Code | KG15 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 22 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature:-10°C to + 70°CUse temperature:-5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
