We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover for A/V Connectors-1 Module-Sand
Product Code
KM14
Special Price
₹ 289.00
34% off
Regular Price
₹ 438
The Living Now range product with CAT number KM14 is a sand-colored HDMI cover designed for 1-module applications. It is part of the fixed and movable covers range, offering a modern and functional design suitable for high-definition audio-video connections. Constructed from halogen-free and UV-resistant materials, the cover ensures durability and safety. It is self-extinguishing at 650°C for 30 seconds and supports a storage temperature range of -10°C to +70°C and a usage temperature range of -5°C to +50°C.
| Product Code | KM14 |
|---|---|
| Color | Sand |
| Product Finished | Matt Sand |
| Product Width (mm) | 22 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature:-10°C to + 70°CUse temperature:-5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
