We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover for A/V Connector-1 Module-White
Product Code
KW14
Special Price
₹ 241.00
34% off
Regular Price
₹ 366
The Living Now range product with CAT number KW14 is an HDMI cover designed for 1-module configurations, providing a sleek and functional solution for HDMI socket installations. It is part of the Fixed and Movable Covers category and is available in three color options—White (KW), Sand (KM), and Black (KG)—to complement various interior designs. Crafted from halogen-free, UV-resistant materials, the cover is self-extinguishing at 650°C for enhanced safety.
| Product Code | KW14 |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 22 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature:-10°C to + 70°CUse temperature:-5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
