We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
6A-Touch Bell Push-1 Way-2 Module-Black
Product Code
677309
6A Touch Switch 2 Module 1 Way
Special Price
₹ 2,297.00
Regular Price
₹ 3,534.00
Lyncus 6A Touch Switch 2 Module 1 Way
Product Code | 677309 |
---|---|
Color | Black |
Product Finished | Glossy Black |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate 6.2 Electricals Characteristics |
Product features |
• Touch Switch for control of lights and other suitable loads |
Country of Origin | China |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence - Living Area,Bedroom |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions