We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
25A-Motor Starter-2 Module-White
Product Code
677272
25A Motor Starter
Special Price
₹ 458.00
Regular Price
₹ 704.00
Legrand Lyncus 25A Motor Starter 2 module - white
Product Code | 677272 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Start (Knob) : Polyamide (PA6) Stop (Knob) : Polyamide (PA6) Top Plate : Polycarbonate Intermediate Cover : Polybutylene terephthalate (PBT) + Glassfilled(30%) Base : Polybutylene terephthalate (PBT) + Glassfilled(30%) Screws : Brass with silver plating Terminal : Brass with silver plating 6.2 Electricals Characteristics Voltage :240V AC Current : 25A 6.3 Marking Rating ,Voltage , ON-OFF indication , Made in India,Single phase motor Starter ,TracebiIity |
Product features |
• 25A Motor Starter |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence Hotels- Any Heavy Duty Motor Or Appliances |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions