We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-1 Module-Chic Grey
Available Colors
Product Code
677521
Special Price
₹ 122.00
44% off
Regular Price
₹ 218
Plate+Frame 1 Module Gr
The Lyncus range product with CAT number 677521 is a Plate and Frame 1M designed for mechanism mounting. It features a chic grey color and supports both flush and surface-mounted installations. The plate accommodates 1 module and is made of polycarbonate material, with steel screws plated with zinc. Its dimensions are 86 mm (width), 86 mm (height), and 14 mm (depth), weighing 32 g. It is self-extinguishing at 850°C/30s and conforms to Legrand standards.
| Product Code | 677521 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 1 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

