We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Rotary LED Light Dimmer-50 Watts-1 Module-White
The Lyncus range product with catalog number 677304 is a Rotary LED Dimmer designed for dimming various types of lighting lamps, including incandescent, LED, CFL, and halogen. It is a single-module device available in two color options: White and Chic Grey. The dimmer is suitable for both flush box and surface box mounting, ensuring versatile installation options. It features knob-operated functionality for seamless operation without predefined steps. The device has compact dimensions, with a width of 22.5 mm, height of 45 mm, and depth of 57 mm, weighing only 29 grams. The connection is facilitated through screw terminals, ensuring secure and reliable wiring. Constructed with durable polycarbonate material for the top plate, knob, and base, the dimmer is built to last. Electrically, it supports a voltage range of 100V to 240V and offers dimming capabilities for loads ranging from 3W to 50W, accommodating up to 8 lamps. The product conforms to Legrand standards, ensuring quality and reliability.
| Product Code | 677304 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate |
| Product features |
|
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Living Area|Home Theater|Projector Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
