We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Rotary LED Dimmer-50 Watts-1 Module-Chic Grey
The Lyncus range product with CAT number 677424 is a Rotary LED Dimmer designed for dimming various lighting lamps, including incandescent, LED, CFL, and halogen. It is a single-module device available in White and Chic Grey colors, suitable for flush and surface box mounting. The dimmer is knob-operated and features dimensions of 22.5mm x 45mm x 57mm, weighing 29g. It supports screw terminal connections and operates at 240V AC with a dimming range of 3W to 50W or up to 8 lamps. The top plate, knob, and base are made of durable polycarbonate, and it conforms to Legrand standards.
| Product Code | 677424 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate |
| Product features |
• Rotary LED Dimmer 50W at 240V |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence - Living Area|Home Theater| Projector Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
