We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-9 Module-Champagne
Available Colors
Product Code
677590
Special Price
₹ 336.00
46% off
Regular Price
₹ 628
Plate+Frame 9M
The Lyncus range product with CAT number 677590 is a Plate and Frame 9M designed for mechanism mounting. It accommodates 9 modules and comes in a Champagne color. The mounting options include both flush and surface-mounted installations. Its dimensions are 288 mm (width), 86 mm (height), and 17 mm (depth), with a weight of 121.5 g. Made of polycarbonate for the front plate and frame, it features steel screws with zinc plating. It is self-extinguishing at 850°C/30s and conforms to Legrand standards.
| Product Code | 677590 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Champagne |
| Product Width (mm) | 288 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Hotels|Residence|Office|Shops |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
