We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Bluetooth Sound Diffusion-2 Module-Chic Grey
Product Code
677499
Bluetooth Sound Receiver 2 Module Gr
Special Price
₹ 3,525.00
Regular Price
₹ 5,785.00
The Lyncus Bluetooth Sound Receiver 2M (Cat. No. 677499) is designed for connecting mobile or other Bluetooth media devices to external speakers, enabling volume control and channel change. It features 4 keys plus an on/off switch, supports flush and surface mounting, and comes in White or Chic Grey. With dimensions of 45x45x57.2 mm and a weight of 92g, it operates via push buttons for volume, track control, and pairing. Made of polycarbonate, it supports Bluetooth A2DP technology, 100-240V AC, and stereo output with a range of over 8m. RoHS compliant.
| Product Code | 677499 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top Cover : Polycarbonate Keypad for Bluetooth Receiver : Polycarbonate Upper Housing : Polycarbonate Lower Housing : Polycarbonate Mechanism : Electronic |
| Product features |
• Allows music or digital radio to be played in stereo with Bluetooth technology from a smartphone, tablet or PC With ON/OFF control, volume control (-/+) manually or via smartphone, and file selection manually or via smartphone |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















