We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
25A-Switch-SP-1 Way-with Indicator-1 Module-White
The Lyncus range CAT number 677216 refers to a 25A Single Pole One Way Switch with an indicator, designed for general lighting control. It is a 1-module switch in white color, suitable for both flush and surface mounting. The switch features a rocker operation and is constructed with polycarbonate for the rocker, base, and lens, while the terminal and screws are made of brass with silver and tin plating, respectively. The overall dimensions are 22.5 mm in width, 45 mm in height, and 40.8 mm in depth, with a weight of 28.5 grams. It supports a voltage of 230V AC and a current of 25A, with self-extinguishing properties at 850°C for 30 seconds. The switch conforms to IS: 3854 standards.
| Product Code | 677216 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Lens : Polycarbonate Red Terminal : Brass with Silver plating Screws : Brass with Tin plating Transmitter : PA66 + 20%SI + PTFE Plunger : Polycarbonate Cover : Polycarbonate • Electricals Characteristics Voltage :230V AC Current : 25A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 25A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














