We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
25A-Switch-SP-1 Way-with Indicator-1 Module-Chic Grey
Product Code
677416
25A SP 1 Way Sw Indicator 1 Module Gr
Special Price
₹ 241.00
Regular Price
₹ 371.00
Lyncus 25A SP 1 Way Sw Indicator 1 Module Chik Grey
Product Code | 677416 |
---|---|
Color | Chic Grey |
Product Finished | Matt Finish Chic Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Lens : Polycarbonate Red Terminal : Brass with Silver plating Screws : Brass with Tin plating Transmitter : PA66 + 20%SI + PTFE Plunger : Polycarbonate Cover : Polycarbonate 6.2 Electricals Characteristics Voltage :230V AC Current : 25A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 25A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office, Hotels - Heavy Duty Applainces |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions