We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
16A-Switch-1 Way-with Indicator-1 Module-White
The Lyncus range CAT number 677211 is a 16A switch designed for general lighting control mechanisms. This one-way switch is a single pole type with an indicator, making it suitable for various lighting applications where visual confirmation of the switch status is required. It features a sleek, square design and is available in a white color, ensuring it blends seamlessly with modern interiors. The switch can be mounted both flush and surface-mounted, providing flexibility in installation. Its overall dimensions are compact, with a width of 22.5 mm, height of 45 mm, and depth of 33.6 mm, and it weighs just 16.2 grams. The connection terminals are equipped with screws, accommodating wire capacities from 1.5mm² to 2.5mm², with a stripping length of 10 mm. The switch operates with a rocker mechanism, ensuring ease of use. The material characteristics include a polycarbonate rocker and lens, polypropylene base and transmitter, brass contact and pivot terminals, steel screws with zinc plating, stainless steel rocker spring, and a silver contact tip. Electrically, it operates at 230V AC with a current rating of 16A and features a self-extinguishing property at 850°C for 30 seconds. The switch conforms to IS: 3854 standards, ensuring reliability and safety. This product is ideal for those seeking a durable, efficient, and aesthetically pleasing lighting control solution with an added indicator feature for enhanced functionality.
| Product Code | 677211 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polypropelyne Lens : Polycarbonate Red Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 16A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 16A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
