We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
16A-Switch-1 Way-with Indicator-1 Module-Chic Grey
The Lyncus range product with catalog number 677411 is a 16A One Way Switch with an indicator, designed for general lighting control mechanisms. It features a single pole configuration and occupies one module, making it compact and efficient for installation. The switch is available in a chic grey color and supports both flush and surface mounting options, providing flexibility in installation. Its overall dimensions are 22.5 mm in width, 45 mm in height, and 33.6 mm in depth, with a lightweight design of 16.2 grams. The connection terminals are equipped with screws, supporting wire capacities between 1.5mm² to 2.5mm², and require a 10 mm stripping length. The switch operates with a rocker mechanism and is constructed using high-quality materials such as polycarbonate for the rocker and lens, polypropylene for the base and transmitter, brass for the contact and pivot terminals, and stainless steel for the rocker spring. It is designed to handle electrical characteristics of 230V AC voltage and 16A current, with self-extinguishing properties rated at 850°C for 30 seconds. The product conforms to IS:3854 standards, ensuring reliability and safety. This switch is ideal for modern homes and spaces requiring efficient lighting control with a sleek and durable design
| Product Code | 677411 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polypropelyne Lens : Polycarbonate Red Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 16A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 16A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
