We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 6-UTP-Tooless Type IDC-1 Module-Sand
The Living Now range product with CAT number KM4279C6 is a Category 6 RJ45 socket designed for high-speed data transmission, including Gigabit Ethernet. It supports various cable connectors such as RJ11, RJ12, and RJ45, with compatibility for solid and stranded conductors ranging from 0.4 to 0.65 mm (AWG 22 to 26). The socket features a tool-free locking nut for easy re-wiring and ensures optimal performance by maintaining a pair-breakage distance of 13 mm. It is made from durable materials like polycarbonate and ABS, offering halogen-free, UV-resistant, and self-extinguishing properties. The product complies with IEC standards for PoE support up to 90W and is available in three colors: white, sand, and black.
| Product Code | KM4279C6 |
|---|---|
| Color | Sand |
| Product Finished | Matt Sand |
| Product Width (mm) | 22 |
| Product features |
RJ45 Cat 5e and Cat 6: Data rate up to 1 GigaBit/s. This allows you to download a 1 GigaBytes file in 8 seconds. |
| Country of Origin | France |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
