We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 6-UTP-Tooless Type IDC-1 Module-Black
The Living Now range product with CAT number KG4279C6 is a Category 6 RJ45 socket designed for high-speed transmission, including Gigabit Ethernet. It supports various cable connectors such as RJ11 (4 contacts), RJ12 (6 contacts), and RJ45 (9 contacts), and accommodates UTP, FTP, and STP cables with double-color T568A and T568B terminals. The socket features tool-free re-wiring capability and is compatible with solid and stranded conductors ranging from 0.4 to 0.65 mm (AWG 22 to 26) and polyethylene insulation with a diameter of 0.85 to 1.7 mm. Available in three colors—white, sand, and black—it requires a frame and plates for installation and is fixed using clips. The product is made of durable materials and complies with industry standards for reliable performance.
| Product Code | KG4279C6 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 22 |
| Product features |
RJ45 Cat 5e and Cat 6: Data rate up to 1 GigaBit/s. This allows you to download a 1 GigaBytes file in 8 seconds. |
| Country of Origin | France |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
