We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Double USB Charger-3000mA-Type A&C-2 Module-White
Product Code
675580
₹ 2,486.00
Regular Price
₹ 2,486.00
Mylinc-Double USB Charger-3000mA-Type A&C-2 Module-White
Product Code | 675580 |
---|---|
Color | White |
Product Finished | Glossy White |
Product Technical specifications | • Material characteristics Top plate:- Acrylonitryle Butadine Styrene Base:- Polycarbonate Grey • Climatic Characteristics Storage temperature: - 20° C to + 70° C Operating temperature: 0° C to + 45° C • Electrical Characteristics All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation. 1) Nominal input voltage - 100 - 240 VAC 2) Nominal input frequency - 50-60 Hz 3) Maximum input current - 500mA 4) Maximum power consumption in standby- 75 mW max 5) Nominal output voltage - 5VDC 6) Maximum output current - 3000mA 7) Protection ClassII - Low voltage |
Product features |
• For recharging portable devices such as smartphones, tablets, MP3 or MP4 players, speakers, watches, game consoles, powerbanks which have type A plugs |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Office; Hotels; Shops; Other Commercial Property |
Write Your Own Review
Customer Questions