STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 676480 |
---|---|
Color | Grey |
Product Finished | Matt Grey |
Product Technical specifications | • Material characteristics Top plate:- Acrylonitryle Butadine Styrene Base:- Polycarbonate • Climatic Characteristics Storage temperature: - 20° C to + 70° C Operating temperature: 0° C to + 45° C • Electrical characteristics All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation. 1) Nominal input voltage - 100 - 240 VAC 2) Nominal input frequency - 50-60 Hz 3) Maximum input current - 500mA 4) Maximum power consumption in standby- 75 mW max 5) Nominal output voltage - 5VDC 6) Maximum output current - 3000mA 7) Protection ClassII - Low voltage |
Product features |
• For recharging portable devices such as smartphones, tablets, MP3 or MP4 players, speakers, watches, game consoles, powerbanks which have type A plugs |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Office; Hotels; Shops; Other Commercial Property |