We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Cover Plate with Support Frame-1 Module-Dark Fade
Product Code
679601
Plate+Frame 1M Dark Fade
Special Price
₹ 260.00
Regular Price
₹ 400.00
Myrius NextGen Plate+Frame 1M Dark Fade
Product Code | 679601 |
---|---|
Color | Dark Fade |
Product Finished | Matt Dark Fade |
Mechanism / Accessories | Accessories |
Product Technical specifications | 5.1 Material Characteristics Front Plate : Acrylonitrile Butadiene Styrene (ABS) Black Film - Decorative film Under Plate : Polycarbonate with painting Frame : CRCA steel Screws : Steel with Zinc plating 5.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
• Supplied with support frames • No of Module : 1 |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | No Warranty |
Best suited for | Residence;Office;Shops;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions