We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-1 Module-Ice Black
The Myrius range product with CAT number 679541 is a Plate and Frame 1M in Ice Black color. It is designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. The plate supports both flush and surface mounting and accommodates 1 module. Its dimensions are 86 mm width, 86 mm height, and 6.5 mm depth, with a weight of 62.27 g. The front plate is made of Acrylonitrile Butadiene Styrene (ABS) with a decorative film, while the under plate is polycarbonate with painting. The frame is constructed from CRCA steel, and screws are steel with zinc plating. The product is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
| Product Code | 679541 |
|---|---|
| Color | Ice Black |
| Product Finished | Super Glossy Ice Black |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Acrylonitrile Butadiene Styrene (ABS) Black Film - Decorative film Under Plate : Polycarbonate with painting Frame : CRCA steel Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s |
| Product features |
• Supplied with support frames • No of Module : 1 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |























