We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-1 Module-Classic White
The Myrius range product with CAT number 679501 is a Plate and Frame 1M White, designed for mechanism mounting and fixing the complete assembly on walls. It supports both flush and surface mounting and comes in a classic white color. The product has dimensions of 86 mm width, 86 mm height, and 6.5 mm depth, with a weight of 62.27 grams. It is constructed with high-quality materials, including polycarbonate for the front and under plates, CRCA steel for the frame, and zinc-plated steel screws for secure connections. The product is self-extinguishing at 850°C for 30 seconds, ensuring safety and durability. It conforms to Legrand standards, making it a reliable choice for residential and commercial installations.
| Product Code | 679501 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Under Plate : Polycarbonate Frame : CRCA steel Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s |
| Product features |
• Supplied with support frames • No of Module : 1 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |























