We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Curtain/Roller Blind Wireless Switch-2 Module-Charcoal Grey
The Myrius IoT range product with CAT number 679379 refers to the Curtain/Roller Blind Wireless Switch, a connected accessory designed for wireless general control. It enables users to manage leaving home/coming home scenes involving lights, roller shutters, and connected sockets. The switch is monoblock, available in white and charcoal grey, and can be mounted directly on walls, flush-mounting boxes, or furniture. It operates through a wireless network using ZigBee radio technology and features LED indicators for installation and battery status. Powered by a CR2032 lithium battery with an estimated 8-year life, it offers secure wireless mesh networking conforming to IEEE 802.15.4 standards. The product is self-extinguishing, environmentally adaptable, and conforms to Equipment Type Approval standards. For optimal use, the "Legrand connected (IoT) range" starter pack must be installed first.
| Product Code | 679379 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Material Characteristics
Rocker : Acrylonitrile Butadiene Styrene (ABS)
Mechanism casing : Polycarbonate
Mechanism : Electronic
Self-extinguishing: 650° C / 30 s.
6.2 Electricals Characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day (tentative)
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN)
Power level: |
| Product features |
• Wireless Switch/Dimmer Communicates With Connected Roller Blind Switch Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
