MYRIUS IOT

Connected Curtain/Roller Blind Wireless Switch-2 Module-White

Available Colors
Product Code
679364
Special Price ₹ 3,974.00 34% off
Regular Price ₹ 6,054
Curtain/Roller Blind Wireless Switch - White

The Myrius IoT range product with CAT number 679364 is a Curtain/Roller Blind Wireless Switch designed for general wireless control of home scenarios, such as leaving home or coming home, involving lights, roller shutters, and connected sockets. It is a monoblock device available in white and charcoal grey, with flexible mounting options on walls, flush-mounting boxes, or furniture. The switch operates through a wireless network and features a reset button for factory settings, along with LED indicators for installation and low battery alerts. Powered by a CR2032 lithium battery with an estimated 8-year life (10 activations per day), it uses ZigBee radio technology for secure and adaptive wireless communication. The device is built with durable materials like ABS and polycarbonate, ensuring safety with self-extinguishing properties, and operates within a temperature range of +5°C to +45°C. Note: Installation of the "Legrand connected (IoT) range" starter pack is required.

More About the Product
Product Code 679364
Color White
Product Finished Glossy White
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wireless Switch/Dimmer Communicates With Connected Roller Blind Switch Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Office | Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Connected Curtain/Roller Blind Wireless Switch-2 Module-White