MYRIUS IOT

Connected Curtain/Roller Blind Wireless Switch-2 Module-Charcoal Grey

Available Colors
Product Code
679379
Special Price ₹ 4,290.00 34% off
Regular Price ₹ 6,536
Curtain/Roller Blind Wireless Switch - Charcoal Grey

The Myrius IoT range product with CAT number 679379 refers to the Curtain/Roller Blind Wireless Switch, a connected accessory designed for wireless general control. It enables users to manage leaving home/coming home scenes involving lights, roller shutters, and connected sockets. The switch is monoblock, available in white and charcoal grey, and can be mounted directly on walls, flush-mounting boxes, or furniture. It operates through a wireless network using ZigBee radio technology and features LED indicators for installation and battery status. Powered by a CR2032 lithium battery with an estimated 8-year life, it offers secure wireless mesh networking conforming to IEEE 802.15.4 standards. The product is self-extinguishing, environmentally adaptable, and conforms to Equipment Type Approval standards. For optimal use, the "Legrand connected (IoT) range" starter pack must be installed first.

More About the Product
Product Code 679379
Color Charcoal Grey
Product Finished Matt Finish Charcoal Grey
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wireless Switch/Dimmer Communicates With Connected Roller Blind Switch Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Office | Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Connected Curtain/Roller Blind Wireless Switch-2 Module-Charcoal Grey
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support