We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Blanking Plate-1 Module-Classic White
The Myrius range product with CAT number 679276 is a Blanking Plate 1M designed for future provisions, allowing it to be replaced by other products as needed. It is a single-module accessory available in White color and supports both flush and surface-mounted installations. The blanking plate is compact, with dimensions of 22.5 mm (width) x 45 mm (height) x 20.5 mm (depth), and weighs only 4 grams, making it lightweight and easy to handle. Made from durable polycarbonate material, it offers excellent resistance and reliability. Additionally, it features self-extinguishing properties tested at 850°C for 30 seconds, ensuring safety and compliance with Legrand standards. This product is ideal for covering unused slots in modular installations, maintaining a clean and professional appearance.
| Product Code | 679276 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
