We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Blanking Plate-1 Module-Charcoal Grey
The Myrius range product with CAT number 679476 is a 1M Blanking Plate in Charcoal Grey color, designed for modular installations. It serves as a placeholder for future provisions, allowing replacement with other products as needed. The plate supports both flush and surface mounting, making it versatile for various installation types. It is made of durable polycarbonate material and features self-extinguishing properties rated at 850°C for 30 seconds, ensuring safety and reliability. With compact dimensions of 22.5 mm width, 45 mm height, and 20.5 mm depth, and weighing only 4 grams, it is lightweight and easy to handle. This product conforms to Legrand standards, ensuring high-quality performance and durability.
| Product Code | 679476 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate Grey • Electricals Characteristics Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

