MYRIUS

DND & CMR Indicator-Internal Control Unit-Classic White

Available Colors
Product Code
679257
Special Price ₹ 847.00 48% off
Regular Price ₹ 1,634
Dnd & Cmr (Inside) White

The Myrius range product with CAT number 679257 is a DND & CMR Internal Unit designed for hospitality and hotel functions, serving as an accessory for indication purposes. It is a two-way single-pole switch with 1+1 modules, available in white color, and supports both flush and surface mounting. The unit features screw terminals with a capacity of 0.75 mm² to 1.5 mm² and includes a rocker switch for operation. Constructed with high-quality materials such as polycarbonate, brass, stainless steel, and polypropylene, it ensures durability and reliability. The electrical characteristics include a voltage rating of 230V AC, a current rating of 10A, and self-extinguishing properties at 850°C/30s. For installation, refer to instruction sheet LE03598AA. Conforms to company standards.

More About the Product
Product Code 679257
Color Classic White
Product Finished Glossy Classic White
Product Width (mm) 45.1
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropylene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage : 230V AC Curent : 10A Self-extinguishing : 850° C / 30 s
Product features
  • • Internal control unit allows the user to select the desired setting
  • • 1 + 1 module 45 x 45.1 mm• For Hospitality / hotel function and accessories for indication purpose
  • • Double module mechanism• Two settings are possible:-Do not disturb-Please clean the room
  • • Switch with Rocker
  • • Supplied with LED Square version
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:DND & CMR Indicator-Internal Control Unit-Classic White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support