We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DND & CMR Indicator-Internal Control Unit-Charcoal Grey
The Myrius range product with CAT number 679455 is a DND & CMR Internal Unit designed for hospitality and hotel functions, specifically for indication purposes. It features a two-way single-pole switch with 1+1 modules and is available in Charcoal Grey color. The unit can be mounted on both flush boxes and surface boxes. Its compact dimensions include a width of 22.5 mm + 22.5 mm, height of 45.1 mm + 45.1 mm, and depth of 37.8 mm + 37.8 mm, with a weight of 49 grams. The connection terminals are equipped with screws, supporting a capacity of 0.75 mm² to 1.5 mm², and require a 4mm flat-blade screwdriver for installation. The product is constructed with durable materials such as polycarbonate for the rocker and base, brass for contact and pivot terminals, and silver for the contact tip, ensuring reliability and self-extinguishing properties at 850°C for 30 seconds. It operates at 230V AC, 6A, and conforms to company standards for voltage and audible signals.
| Product Code | 679455 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 45.1 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage : 230V AC Curent : 10A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Internal control unit allows the user to select the desired setting |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hotels|Hospitality |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |