MYRIUS

DND & CMR Indicator-Internal Control Unit-Classic White

Product Code
679257
Dnd & Cmr (Inside) White
Special Price ₹ 787.00 Regular Price ₹ 1,312.00

The Myrius range product with CAT number 679257 is a DND & CMR Internal Unit designed for hospitality and hotel functions, serving as an accessory for indication purposes. It is a two-way single-pole switch with 1+1 modules, available in white color, and supports both flush and surface mounting. The unit features screw terminals with a capacity of 0.75 mm² to 1.5 mm² and includes a rocker switch for operation. Constructed with high-quality materials such as polycarbonate, brass, stainless steel, and polypropylene, it ensures durability and reliability. The electrical characteristics include a voltage rating of 230V AC, a current rating of 10A, and self-extinguishing properties at 850°C/30s. For installation, refer to instruction sheet LE03598AA. Conforms to company standards.

More Information
Product Code 679257
Color Classic White
Product Finished Glossy Classic White
Product Width (mm) 45.1
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropylene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage : 230V AC Curent : 10A Self - extinguishing : 850° C / 30 s
Product features
• Internal control unit allows the user to select the desired setting
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels|Hospitality
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:DND & CMR Indicator-Internal Control Unit-Classic White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions