We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Information Socket-RJ45-Cat 6-UTP-Tooless with Shutter-1 Module-Chic Grey
Product Code
677465
RJ 45 Utp Cat 6 Tooless With S
Special Price
₹ 450.00
Regular Price
₹ 755.00
The Lyncus range product with CAT number 677465 is an RJ45 Cat6 UTP data socket outlet designed for flush and surface mounting. It features a single module in chic grey color with dimensions of 22.5 mm width, 45 mm height, and 35 mm depth, weighing 12.9g. It includes a rapid connection socket with UTP 8 contacts and a shutter for operation. The material components include polycarbonate for the faceplate, label holder, and shutter, stainless steel for the spring, and paper for the label. It is self-extinguishing at 850°C/30s and conforms to Legrand standards.
| Product Code | 677465 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Grey Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rapid connection socket • RJ45 Cat 6 UTP |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions
















