We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 6-UTP-Tooless with Shutter-1 Module-White
The Lyncus range product with CAT number 677265 is an RJ45 Cat6 UTP data socket outlet designed for modular installation. It features a single module configuration and comes in a classic white color. The socket can be mounted both flush and surface-mounted, offering flexibility in installation. Its compact dimensions include a width of 22.5 mm, height of 45 mm, and depth of 35 mm, with a lightweight design weighing 12.9 grams. The connection is facilitated through a rapid connection socket with UTP 8 contacts, and the socket is equipped with a shutter for operational safety. The material characteristics include a polycarbonate transparent label holder, paper label, polycarbonate faceplate, stainless steel spring, and polycarbonate transparent shutter. The product is self-extinguishing at 850°C for 30 seconds, ensuring safety and compliance with Legrand standards. For installation, users are advised to refer to the instruction sheet LE10694AA.
| Product Code | 677265 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 850°C / 30 s. |
| Product features |
• Rapid connection socket • RJ45 Cat 6 UTP |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
















