We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Shaver Socket-120/240V-MonoBlock with Plate-2 Module-Chic Grey
Product Code
677458
Shaver Socket 120/240VAC Gr
Special Price
₹ 1,969.00
Regular Price
₹ 3,030.00
Lyncus Shaver Socket 120/240VAC Chik Grey
Product Code | 677458 |
---|---|
Color | Chic Grey |
Product Finished | Matt Finish Chic Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Mechanism Remote Control : Electronic Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Input Voltage : 230V AC Output: Selection 230VAC and 115VAC Capacity : 20VA |
Product features |
• Shaver Skt 120/240Vac Monoblock W/ Plate |
Country of Origin | China |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions